Linot, Craig M.
telephone-image
mobile-phone-image

2017 MOBILE TRACK SOLUTIONS TR3630T WHEEL TRACTOR SCRAPERS
Price $162,500 USD
CU10221320
Stock #: 25B273
Serial #: MTST01058
SMU / Hours: 4,574
Status: Used
Rating: Good
Available
Kansas City,  MO  64132 , United States
Good Fair Poor
GENERAL CONDITION

Parts & Labor Total:

Mirrors
Left side mirror missing
SEAT

Yes

Battery Started Machine

Yes

Coolant Level Ok

Yes

Engine Oil Level Ok

No

Fire Extinguisher

Yes

Hydraulic Oil Level Ok

Yes

Machine Starts and is Operable

No

Noise/Smoke at Start Up
GENERAL APPEARANCE

Parts & Labor Total:

Access Panels
Bumper
Cab or Canopy
Car Body
Crankcase Guard / Battery Box
Differential Supports
Draw Bar
Eng. Enclose Hood / Stack
Fenders
Front left fender liner ripped off, right rear fender bracket bent
Front Frame
Fuel Tank
Glass
Grab Irons
Main Frame Welds
Paint
Scratches throughout
Pre-Cleaner Bowl
Radiator Grill & Shroud
Rear Frame
Steps / Ladder

No

S.O.S. Taken
SAFETY ITEMS

Parts & Labor Total:

Back Up Alarm
Brake Hold
Glass / Mirrors
Left front mirror missing
Hand Rails
Horn
Parking Brake
ROPS or Non-ROPS
Seat Belt
Seat Belt Out of Date
Service Brake
Windshield Wiper
Front wiper will not operate, acts like its stuck, rear wiper needs new blade

No

Current Operators Manual

Yes

Signal Lights

Yes

Warning Lights
OPERATOR STATION

Parts & Labor Total:

Air Conditioner
Cab / Canopy
Dash Console
Door Latches
Left side door hard to close, have to really slam door to get latch to shut
EMS Panel / Warnings
Floor Boards
Gauges
Heater
Interior Lights
Meter
Seat Cushion / Arm Rest
Switches

No

Current O&MM
OMM is not present

No

Current Parts Manual

No

Current Safety Manual
ENGINE

Parts & Labor Total:

Air Cleaners
Engine Supports
Fuel Injection System
Governor
Turbocharger / Blower

No

Blow By

No

Compression in Radiator

Yes

Fluid Levels OK?

No

Knocking

No

Oil Leaks

No

Water in Oil
Anti-Freeze Color
Red
Notes - ENGINE
Exhaust tip rusted through
Oil Pressure (H/L/N)
Normal
Smoke (B/D/L/W)
Normal
COOLING SYSTEM

Parts & Labor Total:

Belts / Pulleys
Coolers
Fan
Fan Drive
Hoses
Radiator
Water Pump
ELECTRICAL, STARTING AND CHARGING SYSTEM

Parts & Labor Total:

Alternator
Batteries / Cables
Lighting
Starter
Wiring
Notes - ELECTRICAL, STARTING AND CHARGING SYSTEM
Stored aftertreatment code
TRANSMISSION

Parts & Labor Total:

Case
Controls
Seals
Temp / Pressure Gauges
Transmission - Forward
Transmission - Reverse
Transmission - Type
Universal Joints

No

Leaks

No

Transmission - Noisy
STEERING

Parts & Labor Total:

Control Valve - STEERING
Steering Valves / Pumps
BRAKE

Parts & Labor Total:

Notes - BRAKE
No issues with inching pedal or decelerator
HYDRAULICS

Parts & Labor Total:

Hose Lines
Linkage
Pumps & Valves
Tank
UNDERCARRIAGE

Parts & Labor Total:

Drivers
Front Wheels
Idler
Rear Drivers
Rollers
Rubber Track / Belt - Left
Left front track chenks missing along outside edge
Rubber Track / Belt - Right
Track Frame - Left
Track Frame - Right
Notes - UNDERCARRIAGE
30 in tracks, good tread life
FINAL DRIVES

Parts & Labor Total:

Housings
Planetaries / Diff
COMMENTS, MISC. REPAIRS, GENERAL REMARKS

Parts & Labor Total:

comment 1
MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE.