Linot, Craig M.
telephone-image
mobile-phone-image

2018 MOBILE TRACK SOLUTIONS 3630T WHEEL TRACTOR SCRAPERS
Price $135,000 USD
CU10221319
Stock #: 25B274
Serial #: MTS-T-01097
SMU / Hours: 6,702
Status: Used
Rating: Good
Available
Kansas City,  MO  64132 , United States
Good Fair Poor
GENERAL CONDITION

Parts & Labor Total:

Mirrors
SEAT

Yes

Battery Started Machine

No

Coolant Level Ok
Coolant low. Fault code for low coolant is shutting mwchine down after 2 minutes of operation,

Yes

Engine Oil Level Ok

No

Fire Extinguisher

Yes

Hydraulic Oil Level Ok

Yes

Machine Starts and is Operable

No

Noise/Smoke at Start Up
GENERAL APPEARANCE

Parts & Labor Total:

Access Panels
Bumper
Cab or Canopy
Car Body
Counterweight
Crankcase Guard / Battery Box
Differential Supports
Eng. Enclose Hood / Stack
Fenders
Front Frame
Fuel Tank
Glass
Grab Irons
Main Frame Welds
Paint
Pre-Cleaner Bowl
Radiator Grill & Shroud
Rear Frame
Steps / Ladder

No

S.O.S. Taken
SAFETY ITEMS

Parts & Labor Total:

Back Up Alarm
Brake Hold
Glass / Mirrors
Hand Rails
Horn
Parking Brake
ROPS or Non-ROPS
Seat Belt
Out of Date
Service Brake
Windshield Wiper
Inoperable

No

Current Operators Manual

Yes

Signal Lights

Yes

Warning Lights
OPERATOR STATION

Parts & Labor Total:

Air Conditioner
Cab / Canopy
Dash Console
Door Latches
EMS Panel / Warnings
Floor Boards
Gauges
Heater
Interior Lights
Meter
Seat Cushion / Arm Rest
Switches
Windshield Wipers
Inoperable

No

Current O&MM
Not Present

No

Current Parts Manual

No

Current Safety Manual
ENGINE

Parts & Labor Total:

Air Cleaners
Engine Supports
Fuel Injection System
Governor
Turbocharger / Blower

No

Blow By

No

Compression in Radiator

No

Fluid Levels OK?
Low coolant

No

Knocking

No

Oil Leaks

No

Water in Oil
Anti-Freeze Color
Red
Oil Pressure (H/L/N)
Normal
Smoke (B/D/L/W)
Normal
COOLING SYSTEM

Parts & Labor Total:

Belts / Pulleys
Coolers
Fan
Fan Drive
Hoses
Radiator
Water Pump
ELECTRICAL, STARTING AND CHARGING SYSTEM

Parts & Labor Total:

Alternator
Batteries / Cables
Lighting
Starter
Wiring
TRANSMISSION

Parts & Labor Total:

Case
Controls
Seals
Temp / Pressure Gauges
Transmission - Forward
Transmission - Reverse
Transmission - Type
Universal Joints

No

Leaks

No

Transmission - Noisy
STEERING

Parts & Labor Total:

Control Valve - STEERING
Steering Valves / Pumps
HYDRAULICS

Parts & Labor Total:

Hose Lines
Linkage
Pumps & Valves
Tank
UNDERCARRIAGE

Parts & Labor Total:

Drivers
Idler
Rollers
Rubber Track / Belt - Left
Rubber Track / Belt - Right
Track Frame - Left
Track Frame - Right
FINAL DRIVES

Parts & Labor Total:

Housings
Planetaries / Diff
COMMENTS, MISC. REPAIRS, GENERAL REMARKS

Parts & Labor Total:

comment 1
Machine is shutting itself down for fault codes after running for a minute or two, codes are for low coolant
comment 2
MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE